Syntax
|
DoUQINTMath param1,param2,param3,param4,param5,param6,param7
|
Description
|
To do the mathematics on a ULONGLONG or UQINT datatype in CIMPLICITY.
|
|
Param1
|
Double. High value of target 64-bit value
|
|
Param2
|
Double. Low value of 64-bit target value
|
|
Param3
|
Integer. Param3 is the input operator.
Values represent the following.
|
|
|
0
|
+
|
|
|
1
|
-
|
|
|
2
|
*
|
|
|
3
|
/
|
|
|
4
|
%
|
|
Param4
|
Double. High value of source 1.
|
|
Param5
|
Double. High value of source 1.
|
|
Param6
|
Double . High value of source 2.
|
|
Param7
|
Double. Low value of Source 2.
|
Example
|
sub main()
Dim qlowSrc1 as Double
Dim qhighSrc1 as Double
Dim qlowSrc2 As Double
Dim qhighSrc2 As Double
Dim qtargetlow As Double
Dim qtargethigh As Double
Dim qstr as String
DoUQINTMath qtargethigh,qtargetlow,0,qhighSrc1,qlowSrc1,qhighSrc2,qlowSrc2 - Addition
qtargethigh,qtargetlow,1,qhighSrc1,qlowSrc1,qhighSrc2,qlowSrc2 - Subtraction
End Sub
|
See also
|
DoQINTMath (function).
|