2.1. CimScriptIDE Editor: Menus
Menus in the CimScriptIDE editor are as follows.
- File menu.
- Edit menu.
- View menu.
- Run menu.
- Tools menu.
- Window menu.
- Help menu.
Menu

New | Creates a new document for the Program Editor. |
Open | Opens an existing document for the Program editor. |
Close | Closes the script. |
Save | Saves the active document. |
Save As | Save the script with a different name. |
Prints the active document | |
Print Preview | Displays the active document as it will be printed |
Print Setup | Opens the Setup dialog box for the default printer. |
Recent Files | Displays the list of most recently accessed files. |
Exit | Exits the Program Editor. |
Menu

Undo | Undoes actions, beginning with the last action performed. |
Redo | Redoes the actions that have been undone, beginning with the last undo. |
Cut | Cuts the selection and puts it on the Clipboard. |
Copy | Copies the selection and puts it on the Clipboard |
Paste | Inserts Clipboard contents. |
Menu

Toolbars and Docking Windows | Displays the list of available toolbars. You can toggle the display of each toolbar. | ||
![]() |
Standard | Displays the Standard toolbar. | |
Tools | Displays the Tools toolbar. | ||
Class View | Displays the CimScriptIDE Editor left-pane. | ||
Output | Displays the bottom right pane | ||
Customize | Opens the Customize dialog box. | ||
Status Bar | Toggles the Status Bar at the bottom of the CimScriptIDE Editor. |
Menu

Compile | Compiles the script. |
Start | Runs the program |
End | Ends the running. |
Menu

Points | Displays a submenu that enables you to browse for points, edit a point, and create a new point. You can also use this menu item to include Setpoints, Getpoints and create local variables in the program. | ||
![]() |
Browse | Opens the Select a Point browser. | |
Edit | Opens a selected point's Properties dialog box. | ||
New | Opens a New Point dialog box. | ||
Set | Opens a Set Point dialog box. | ||
Get | Opens a Get Point dialog box. | ||
Dim | Opens a Dimension Point Object dialog box. | ||
Alarms | Displays a submenu that lets you generate or update alarms in the program. | ||
![]() |
Generate | Opens a Generate Alarm dialog box. | |
Update | Opens an Update Alarm dialog box. | ||
Log Status | Opens a Log Status dialog box enabling you to generate messages for the Status Log. | ||
Dynamic | Toggles Dynamic Configuration of points, alarm, etc. Note: When the project is running, dynamic is enabled for users who have been assigned the Dynamic Configuration privilege. |
Menu

New Window | Opens a new window. |
Open Windows | Displays a list of open windows. |
Windows | Opens a Windows dialog box. |
Menu

About CimScriptIDE | Opens an About CimScriptIDE message box with details about the distribution number and installed service upgrades. |