Cabling Diagrams for Point-to-Point Configurations
The following diagrams illustrate point-to-point configurations using the RS-232/RS-422 Converter (IC690ACC900) or the RS-422/RS-232 Isolated Repeater/Converter (IC655CCM590):
Diagram | Converter | Connected to: | Cables |
A | IC690ACC900 | Series 90 RS-485 CPU port | A or B, C |
B | IC690ACC900 | Series 90 RS-485 CPU port | A or B, D |
C | IC690ACC900 | Series 90 RS-485 CPU port | A or B, E |
D | IC690ACC900 | Series 90 RS-485 CPU port | A or B, F |
E | IC690ACC900 | Series 90 RS-485 CMM port | A or B, G |
F | IC655CCM590 | Series 90 RS-485 CPU port | A or B, H |
G | IC655CCM590 | Series 90 RS-485 CPU port | A or B, I |
H | IC655CCM590 | Series 90 RS-485 CMM port | A or B, J |