Input/Output Memory Addressing
These memory types include:
- For the Series Six:
Inputs | Outputs |
Input Overrides | Output Overrides |
Auxiliary Inputs | Auxiliary Outputs |
Internal Auxiliary Inputs | Internal Auxiliary Outputs |
Real Expanded Inputs | Real Expanded Outputs |
Internal Expanded Inputs | Internal Expanded Outputs |
- For the Series Five
Local Inputs | Local Outputs |
Local Input Overrides | Local Output Overrides |
I1+ Inputs | O1+ Outputs |
I2+ Inputs | O2+ Outputs |
I1+ Input Overrides | O1+ Output Overrides |
I2+ Input Overrides | O2+ Output Overrides |
Special Input | O1- Internal Coils |
O2- Internal Coils
O1- Internal Coils Overrides
O2- Internal Coils Overrides
- For the Series 90
Input | Output |
You can configure Analog and Boolean points in these memory types.