Memory Types Supported by Modbus RTU Slave
The Modbus RTU Slave Communications option emulates the Modbus memory types based on Modicon programmable controllers.
The Modbus RTU Communications option supports writes to the following memory types:
Memory Type | Reference Class | Description |
Coils | 0X | Discrete Outputs |
Holding Registers | 4X | Analog Outputs |
The Modbus RTU Slave Communications option supports reads from the following memory types:
Memory Type | Reference Class | Description |
Coils | 0X | Discrete Outputs |
Inputs | 1X | Discrete Inputs |
Input Registers | 3X | Analog Inputs |
Holding Registers | 4X | Analog Outputs |