CIMPLICITY Alarms

All OPC UA Alarm clients can receive CIMPLICITY active alarm details, which can be used by other applications including Web HMI.

The CIMPLICITY data in the OPC UA Alarm fields matches alarm number and state with the CIMPLICITY alarm viewer.  Users can subscribe to different levels in the Browse hierarchy, as well as non-point alarms, and users can also filter alarms as necessary.  Alarm acknowledgements are also supported.