Read-only Areas for C-Series on Local Host Link
The Read Only areas and ranges supported for C-Series programmable controllers on the local Host Link are:
Memory Area | Address Entry |
Timer Completion Flag | TIM000 to TIM511 |
Counter Completion Flag | CNT000 to CNT511 |
Error Read w/ Clear | EC0, EC1* |
Error Read w/o Clear | ER0, ER1* |
* These areas are not accessible when communicating with the programmable controller via a CV bridge.