Read/Write Areas for CV-Series
The Read/Write areas and ranges supported for CV-Series programmable controllers are:
Memory Area | Address Entry |
Core I/O (CIO) | 000 to 2555 |
CPU Bus Link Area (G) | G000 to G255 |
Auxiliary Area (A) | A000 to A511 |
Timer Present Value (PV) | TPV0000 to TPV1023 |
Counter Present Value (PV) | CPV0000 to CPV1023 |
DM Area (DM) | DM00000 to DM24575 |
Expansion DM (E) | E00000.b to E32765.b where b is the bank number |
Available for CV1000, CV2000, CVM1-CPU11-E or other OMRON programmable controllers with Expanded DM |