Series Five
The following memory types are supported on a Series Five:
Memory Type | Description |
R | Registers |
LI | Local Input |
LIO | Local Input Overrides |
I1+I | I1+ Inputs |
I2+I | I2+ Inputs |
I1+IO | I1+ Input Overrides |
I2+IO | I2+ Input Overrides |
SI | Special Inputs |
LO | Local Output |
LOO | Local Output Override |
O1+O | O1+ Outputs |
O2+O | O2+ Outputs |
O1+OO | O1+ Output Overrides |
O2+OO | O1+ Output Overrides |
O1IC | O1- Internal Coils |
O2IC | O2- Internal Coils |
O1ICO | O1- Internal Coil Overrides |
O2ICO | O2- Internal Coil Overrides |