Series Six
The following memory types are supported on a Series Six:
Memory Type | Description |
R | Registers |
I | Inputs |
O | Outputs |
IO | Input Overrides |
OO | Output Overrides |
AI | Auxiliary Inputs |
AO | Auxiliary Outputs |
AI- | Internal Auxiliary Inputs |
AO- | Internal Auxiliary Outputs |
I<chan>+ | Real Expanded (Channelized) Inputs |
O<chan>+ | Real Expanded (Channelized) Outputs |
I<chan>- | Internal Expanded (Channelized) Inputs |
O<chan>- | Internal Expanded (Channelized) Outputs |
Where
< chan > is the hexadecimal channel number from 1 to F.