Siemens Device Data Types
The following data types may be read from and written to Siemens devices accessed through the APPLICOM Communications enabler:
Type | Description |
M | Bits |
E | Input bits |
A | Output bits |
MB | Bytes |
EB | Input bytes |
AB | Output bytes |
MW | Words |
EW | Input words |
AW | Output words |
MD | Double words |
The following data types may be read from and written to Siemens data blocks accessed through the APPLICOM Communications enabler:
Type | Description |
DP | Bits |
DW | Words |
DD | Double words |