Supported CIMPLICITY Features
The OPC Client supports the following CIMPLICITY features:
- Collection of unsolicited data from an OPC Server.
- Poll after setpoint.
- Triggered reads.
- Analog Deadband via CIMPLICITY filtering
This enabler supports the following data types:
- Boolean
- Signed 8, 16, and 32 bit integers.
- Unsigned 8, 16, and 32 bit integers.
- Floating point
- Text.