VersaMax ENIU Memory Map
%I1-%I2048 | 10001-12048 | 30001-30128 | 40001-40128 |
%AI1-%AI128 | 30129-30256 | 40129-40256 | |
%Q1-%Q2048 | 00001-02048 | 30257-30384 | 40257-40384 |
%AQ1-%AQ128 | 30385-30512 | 40385-40512 | |
FAULT TABLE | 41025-41088 |
Writeable Memory:
Start Address | End Address |
0001 | 02048 |
40257 | 40512 |
41025 | 41025 |
Note:
- Array writes for points mapped in the range of 00001-02048 are not supported.
The same I/O may be addressed via 40257-40384.
The first coil will correspond to 40257 bit 0.
- To clear the fault table, a value of 0 (zero) may be written to 41025.
Attempts to write any value other than 0 (zero) are not supported.