Option 2.2. Write Data

About this task

You can write data to valid data areas . Valid data areas are determined by the programmable controller type. The format for entering a data address is the same one you use when you configure points for a CIMPLICITY project.

To write data to the targeted programmable controller:

Procedure

  1. Enter a valid data address in the Data address field to the right of the Write button.

    This activates the Data value field.

  2. Enter the data you want to write in the Data value field. Enter data values for word devices in hexadecimal notation and enter 1 or 0 for bit device data.

    This activates the Write button.

  3. Click Write.

    The status message field displays a message indicating the success or failure of the write request.

    The status line will display a message indicating the result of the write operation, either successful or, in the case of a failure, an error message.