amaru_alloc_buffer

Call this subroutine to create an IPC datagram buffer for alarm messages. Two calls should be made, one for a write buffer, and one for a read buffer.

Syntax

amaru_alloc_buffer ( alarm_write_buffer, alarm_write_len,
                    alarm_write_body);
IPCDG **alarm_write_buffer;
int *alarm_write_len;
char **alarm_write_body;
amaru_alloc_buffer( alarm_read_buffer, alarm_read_len,
                   alarm_read_body);
IPCDG **alarm_read_buffer;
int *alarm_read_len;
char **alarm_read_body;

Input Arguments

None.

Output Arguments

alarm_write_buffer Address of datagram write buffer
alarm_write_len Write buffer length
alarm_write_body Pointer to address of write message within buffer
alarm_read_buffer Address of datagram read buffer
alarm_read_len Read buffer length
alarm_read_body Pointer to address of read message within buffer

Return Value

None.