cor_stamp_calcHR
Generate a timestamp for a particular date and time. Invalid input parameters will not cause this function to fail.
Syntax
int cor_stamp_calcHR( stamp, yyyy, mm, dd, hh, min, sec, tt100Nano )
COR_STAMP *stamp;
int yyyy;
int mm;
int dd;
int hh;
int min;
int sec;
int tt100Nano;
Input Arguments
yyyy
|
The year. Must be in the range 1970.9999. |
mm
|
The month. Must be in the range 1.12. |
dd
|
The day. Must be in the range 1.n, where n is the number of days in the month. |
hh
|
The hour, specified as a 24-hour clock. |
min
|
Minutes past the hour, in the range 0..59 |
sec
|
Seconds, in the range 0..59 |
tt100Nano
|
Fractional seconds, specified in 100 Nano seconds. |
Output Arguments
stamp
|
A pointer to caller-supplied storage for the result in time. |
Return Value
int