Sample Configuration File (alarm_mgr)
The following is an example of the alarm_mgr.idt configuration file:
|-* IDT file generated by IDTPOP utility v1.0
* RECORD: ALARM_MGR LIST OF ALARM MANAGERS
*
* 0 alarm_mgr_id Identifier for this alarm manager
* 1 SERVICE_ID Identifier for this alarm manager
* 2 jrnl_status Journalling ON / OFF
* 3 jrnl_min Min threshold (in blocks)
* 4 jrnl_max Max threshold (in blocks)
* 5 jrnl_timer_period Timer for jrnl activity check
* 6 jrnl_max_act_limit Maximum activity in time period
* 7 autoupd_tout Time period for processing auto alarms
* 8 auto_pnum Number auto alarms to process at a time
* 9 dyn_am_cont_mask Fields displayed in dynamic display mess
* 10 count_type async field alarm count type
* 11 dyn_am_video_mask Video attribute for dynamic display stat
* 12 segs_to_proc Number of Update Segments to process
* 13 alloc_segs_to_proc Number of AP Segments to process
* 14 dg_input_prio static priority of Datagram input
* 15 ur_input_prio static priority of UR input
* 16 master_input_prio static priority of Master AMRP input
* 17 upd_terms_prio static priority of Async Fields
* 18 gen_auto_prio static priority of gen auto exp list
* 19 process_auto_prio static priority of expired auto alarms
* 20 process_updq_prio static priority of alarm update request
* 21 process_allocq_prio static priority of AP requests
* 22 process_jrnl_prio static priority of Jrl Rollover
* 23 count_mask Display Attribute alarm async count
* 24 date_mask Display Attribute alarm async date/time
*
AMRP|AMRP|0|50|100|1|20|5|25|6|0|2|5|4|8|4|1|2|1|1|2|3|10|7|7