3.5. Navigation: Force Default Variables
Force Default Variables both:
- Causes variables' values that are assigned to a node to be passed to the CimView screen.
- Deals with navigation that is performed outside of the Navigation bar.
Examples
A screen can be opened outside of the Navigation bar when a user:
- Clicks a button on an open screen to open or overlay another screen; the Navigation bar is not used.
- Double-clicks a .cim file in Windows Explorer.
Because the screen is opened outside of the Navigation bar, there are no variables from the Navigation bar to pass. Force Default Variables enables the screen to use its own variables.
- Configuration: Force Default Variables.
- Required Variables.
- Runtime Examples: Force Default Variables
: Force Default Variables
Selecting yes or no in the Force Default Variables field does the following when a screen is opened outside of the Navigation bar.

Value | Description |
---|---|
yes | The value of required variables that are defined for a node and that match variables on the screen are passed to the screen. Note: The screen's button (or tree entry) for the selected node will display on the Navigation bar. |
no |
Screen variable values are used either:
|
: Force Default Variables
- Configuration: Force Default Variables example.
- Runtime: Force Default Variables example.
: Force Default Variables Example
A project includes one screen, Warehouse.cim, to monitor Warehouse activity.
CimEdit Screen Variables
The CimEdit screen has three variables.
- HORIZONTAL
- VERTICAL
- WAREHOUSE

Navigation Configuration Editor Node Variables
The Navigation tree has the following WAREHOUSE nodes.

Action | Nodes | |
---|---|---|
A | No action | WAREHOUSE |
B | Overlay |
|
: Force Default Variables Example
- Force default variables:
- Yes
- Force default variables:
- No
Force default variables:
If the screen (e.g. Warehouse.cim) is opened outside of the Navigation bar for a CimView session, the variable values from the first node that the Navigation bar finds are passed to the screen.
Example
WAREHOUSE: EAST, which is the first node in the tree that uses the Warehouse.cim screen, is selected.

Force default variables:
When the screen (e.g. Warehouse.cim) is opened outside of the Navigation bar for a CimView session, no variables are passed in, Navigation cannot find the screen; a node is not selected on the Navigation bar.
Example
WAREHOUSE: EAST is not selected.