Alarm Cast Alarm Administrator Pre-configuration
The Alarm Cast Alarm Manager Administrator utility program is used to configure and control the Alarm Cast Alarm Manager Server engine.
System managers responsible for Alarm Cast are the intended users of Alarm Cast Alarm Manager Administrator.
The features and operations that can be performed with Alarm Cast Alarm Manager Administrator include adding, modifying, deleting, listing, printing database information, viewing logs and changing server configurations, etc.
Do the following before configuring the Alarm Cast Alarm Administrator.
Alarm Cast Alarm Administrator: ??Database conversion. | |
Alarm Cast Alarm Administrator: DSN Specifications. | |
Alarm Cast Alarm Administrator: Application folder availability. |