Alarm Cast Alarm Administrator Other Tools: Options
The Tools menu enables users to set Alarm Cast Alarm Server options and details.
Click the Tools>Options on the Alarm Cast Administrator menu bar.
An Options dialog box opens.
The General tab determines the number of servers that can be configured; options are as follows.

Option | Description | |
Data Source | Provides the Alarm Cast Alarm Server database and user/password requirement. | |
License key. | Determines the number of servers that can be configured. | |
Server Reload | Provides the option to reload the server with any additions, edits or deletions automatically or when requested by the user. | |
Reload with every change | Reload will occur when the Save button is clicked. | |
Reload only when requested |
Reports that there are data changes about which the server needs to be notified.
Options are:
|