edirectory_pp
Purpose
Retrieve long directory (including sizes and comments) of registered part programs on your CNC.
Syntax
int edirectory_pp (char *ipaddr, unsigned short port, long int timeout, short path_no, long int *prog, char *comment, int *size, int comment_size, int max_files)
Arguments
Input | ||
ipaddr
|
IP address of the CNC | |
port
|
Port number of the CNC | |
timeout
|
Seconds for timeout (0 to ignore and wait infinitely) | |
path_no |
Value | |
comment_size
|
Number of characters for each element of comment array (Max 24) | |
max_files
|
Number of elements in prog array (Max 1024) | |
Output | ||
prog
|
Pointer to integer array of program numbers currently registered in the CNC (Max 1024 elements) | |
comment
|
Pointer to string array of program comments currently registered in the CNC (Max 1024 elements of Max 24 characters) | |
size
|
Pointer to integer array of program sizes currently registered in the CNC (Max 1024 elements) |
Return Value
ERR_BADDIR | 120 | Bad directory info from CNC |
CNC data window error handling return statuses.