edownload_pp
Purpose
Download a text file containing a single part program or multiple part programs to your CNC.
Syntax
int edownload_pp (char *ipaddr, unsigned short port, long int timeout, short path_no, char *progfile, long int *badprog)
Arguments
Input | ||
ipaddr
|
IP address of the CNC | |
port
|
Port number of the CNC | |
timeout
|
Seconds for timeout (0 to ignore and wait infinitely) | |
path_no |
Value: 0, 1-2, 1-10. | |
progfile
|
Pointer to file specification containing part program(s) | |
Output | ||
badprog
|
Pointer to bad program number, if a program error occurred, otherwise zero |
Return Value
ERR_BADPROGFILE | 80 | File open failed |
ERR_BADPROG | 81 | Bad program |
ERR_BADPROGNUM | 82 | Bad program number/invalid range |
ERR_PROGSEL | 84 | Program already selected |
CNC data window error handling return statuses.