edownload_tofs
Purpose
Download a file containing tool offset data, in comma separated variable format, to your CNC.
Syntax
int edownload_tofs (char *ipaddr, unsigned short port, long int timeout, short path_no, char *filespec)
Arguments
Input | ||
ipaddr
|
IP address of the CNC | |
port
|
Port number of the CNC | |
timeout
|
Seconds for timeout (0 to ignore and wait infinitely) | |
path_no |
Value: 0, 1-2, 1-10 | |
filespec
|
Pointer to file specification containing tool offset data values | |
Output | ||
upload_tool_log.csv |
Return Value
ERR_BADCSVFILE | 130 | Unable to open CSV file |
ERR_BADCSVFORMAT | 131 | Bad CSV format |
ERR_BADLOGFILE | 132 | Unable to open LOG file |
ERR_BADMODEL | 135 | Model type different than CNC |
ERR_BADMEMORY | 136 | Memory type different than CNC |
ERR_UNKNOWNMEM | 137 | Unknown Memory type (A B C) |
CNC data window error handling return statuses.