Ethernet Interface Requirements
CNC to port configuration
HMI for CNC supports communication through an Ethernet connection on your network.
You can configure your system to support 10 CNC's per CIMPLICITY port, with a maximum of 10 ports, to a total of 100 CNC's.
The following diagram illustrates multiple CNC's to port configuration:
Ethernet card set
The Ethernet card set consists of a standard network adapter, network cable, and a CNC card. A CNC card is required for every CNC.