9. Show History
Show History opens the PCM History window that lists the versions and data history of the selected entity that are on the Change Management server, e.g. if the project is selected, the PCM history window displays the history of the project; if a screen is selected, the PCM History window displays the history of the selected screen.
Important: Make sure the PCM History window is closed after logging out of Change Management through the Workbench.
Automatically generatedshort point IDs replace their corresponding long point IDs to display in History report lists.
Tip: You can list (and sort) the short point IDs in the Workbench right-pane next to their associated long point IDs.
Use the Field Chooserto select and position the field.
A | PCM History window overview. |
B | PCM History window components. |
- PCM History Window Columns
Information | Description |
---|---|
Version | Number that defines when the selected entity was checked in static to other check-ins. Note: Folders, e.g. projects, do not have version numbers; a file, e.g. a screen is assigned a version number each time a new version is added, then checked into the Change Management server. |
Path | PCM server path (starts with the project root). |
User | User who performed an action (e.g. check in, add) on the entity. |
Label | Label, if there is one, that is applied to the added or checked in entity. |
Date/Time | The date and time the action occurred on the Change Management server. |
Action |
The type of action performed on the file or folder in the Change Management product.
Some actions include (but are not limited to):
|
Comment | Comment that was entered in the Check In or Add dialog box. |
- PCM History Window Components
9.1 | Details |
9.2 | Difference |
9.3 | Get |
9.4 | Report |