P Code Macro Variable Data
Important:
- Before you configure P Code Macro variable data, please review the Macro Compiler/Macro Executor Programming Manual for details on how to configure your CNC.
- Series 150i and Power Mate are not supported for P Code macro variable data.
Points for P code macro variable data | Are read and write in the P Code Macro variable table. |
On the CNC, individual P code macro variables may be vacant (i.e. they are not currently assigned a value).
A point that is reading a vacant P code macro variable has a value of 0.
When configuring these points, you must specify the following attributes:
- P Code Macro Variable 10000-Type A
- P Code Macro Variable 10000-Type B
- P Code Macro Variable 20000-Type A
- P Code Macro Variable 20000-Type B
- P Code Macro Variable 20000-Type C
- P Code Macro Variable 20000-Type D.
- P Code Macro Variable 30000-Type A
- P Code Macro Variable 30000-Type B.
- P Code Macro Variable 40000-Type A
- P Code Macro Variable 40000-Type B.
guide: Guidelines
When writing P Code Macro Variables that support the real (floating-point) data type, please be aware that the available range is 999999999,...,-999999999.