EW_PROTOCOL (-17)
|
Protocol error Ethernet version only
|
Data from Ethernet Board is incorrect.
|
Contact with the service section or the section in charge.
|
EW_SOCKET (-16)
|
Socket error Ethernet version only
|
|
Investigate CNC power supply, Ethernet cable and I/F board.
|
EW_NODLL (-15)
|
DLL file error
|
There is no DLL file for each CNC series corresponding to specified node.
|
|
EW_BUS (-11)
|
Bus error
HSSB version only
|
A bus error of CNC system occurred.
|
Contact with the service section or the section in charge.
|
EW_SYSTEM2 (-10)
|
System error (2
HSSB version only
|
A system error of CNC system occurred.
|
Contact with the service section or the section in charge.
|
EW_HSSB (-9)
|
Communication error of HSSB
HSSB version only
|
|
Investigate the serial line or I/F board of HSSB.
|
EW_HANDLE (-8)
|
Handle number error
|
|
Get the library handle number.
|
EW_VERSION (-7)
|
Version mismatch between the CNC/PMC and library
|
The CNC/PMC version does not match that of the library.
|
Replace the library or the CNC/PMC control software.
|
EW_UNEXP (-6)
|
Abnormal library state
|
An unanticipated error occurred.
|
Contact with the section in charge.
|
EW_SYSTEM (-5)
|
System error
HSSB version only
|
A system error of CNC occurred.
|
Contact with the service section or the section in charge.
|
EW_PARITY (-4)
|
Shared RAM parity error
HSSB version only
|
A hardware error occurred.
|
Contact with the service section.
|
EW_MMCSYS (-3)
|
FANUC drivers installation error
HSSB version only
|
The drivers required for execution are not installed.
|
|
EW_OK (0)
|
Normal termination
|
|
|
EW_NOPMC (1)
|
Error (No PMC)
|
The PMC does not exist.
|
|
EW_LENGTH (2)
|
Error (data block length error)
|
|
Check and correct the data block length.
|
EW_RANGE (3)
|
Error (address range error)
|
|
Check and correct the address range.
|
EW_TYPE (4)
|
Error (address type/data type error)
|
|
Check and correct the address type/data type.
|
EW_DATA (5)
|
Error (data error)
|
|
Check and correct the data.
|
EW_NOOPT (6)
|
Error (no option)
|
There is no corresponding CNC option.
|
|
EW_BUFFER (10)
|
Error (buffer empty/full)
|
The buffer is empty or full.
|
Wait until completion of PMC processing, or retry.
Alternatively, add the required processing for the PMC.
|
EW_PASSWD (17)
|
Error (State of data protection)
|
Data is protected by the CNC data protection function.
|
|