Tool Offset Data
Note:
- The types of data that you can access in the tool offset table depends on the type of:
- CNC (M, T or Power Mate) and
- Tool offset memory (A, B, or C)
that you purchased for your CNC.
- The Series 160i/180i W CNC, when using FOCA/HSSB, does not support tool offset data.
- Data type details.
- Number of allowed tool offsets for series.
- Significant digits before and after a decimal point.
Data type details
- Machining Series &endash; Memory Type A (including Power Mate and Series 30i/31i/32i ).
- Machining Series &endash; Memory Type B
- Machining Series &endash; Memory Type C
- Lathe Series / Tool Offset &endash; Memory Type A
- Lathe Series &endash; Memory Type B
Number of allowed tool offsets for series
The total number of tool offsets that you can access for each memory type depends upon the number of tool offsets that you have purchased for your CNC.
The number of allowed tool offsets for series are:
CNC | Total number of allowed Tool offsets |
---|---|
Series 150/150i M | 32, 99, 200, 499, or 999 |
Series 150 T | 32, 64, or 160 |
Series 150TT | 16, 32 or 80 (each path) |
Series 160/180-210, 160i/180i/210i, 0i M | 32, 64, 99, 200, 400, 499 or 999 |
Series 160/180/210, 160i/180i/210i, 0i T | 16, 32, 64, or 99 |
Series 30i/31i,32i | 16, 32, 64, 99, 200, 400, 499, 999 or 2000 |
Power Mate H | 99 |
Power Mate i | 32, 64, 99, 200, 400, 499 or 999 |
Significant digits before and after a decimal point
For example, the number of significant digits you can enter before and after the decimal point can include the following. Be aware that the actual number of digits will vary based on the CNC model you are using.
For | Number of Digits | |
---|---|---|
Inches | Before the decimal point | Up to 3 digits |
After the decimal point | 4 digits | |
Example 999.9999 is valid. 9999.9999 is not valid. | ||
Millimeters | Before the decimal point | Up to 4 digits |
After the decimal point | 3 digits |
Note: The Power Mate control only supports Machining Series memory type A.