About CIMPLICITY Integration with Historian
Historian enables you to archive data for historical retrieval.
CIMPLICITY provides a straightforward OPC interface that enables you to easily connect to Historian to archive CIMPLICITY point data.
Pre-requisites
Ensure that you have installed the following components:
Component | Help Link |
Historian Server Warning: In Historian 9.0, when prompted for the UAA location during this install, be sure to select the URL where you have installed or where you will install Historian Web-clients. |
https://www.ge.com/digital/documentation/historian/version90/t_hgs_installing_single_server_historian.html |
Historian Collectors | https://www.ge.com/digital/documentation/historian/version90/c_about_installing_collectors.html |
Historian Client Tools | https://www.ge.com/digital/documentation/historian/version90/t_hgs_installing_historian_client_tools.html |
Historian Web-clients Warning: Generally, to work with Historian 9.0, Historian Web-clients must be installed in order to set up data and alarm collection from a CIMPLCIITY node unless upgrading from using previous versions of Historian with your CIMPLICITY project(s). |
https://www.ge.com/digital/documentation/historian/version90/c_about_installing_web_based_clients.html |
Historian Server must be fully configured, either on a CIMPLICITY Server or on a remote server. The Historian Database and Historian Alarm/Event Database must be configured and functional.
- Historian provides detailed documentation to configure and use Historian. This documentation describes CIMPLICITY integration with Historian.
- Historian 3.1x and lower are not supported on Vista or Windows Server 2008.
Step Number | Description |
---|---|
Step 1 | Select Alarm and Event Archiver during Historian installation. |
Step 2 | Enable the Historian OPC Interface. |
Step 3 | Select points to be logged to Historian. |
Step 4 | Open the Historian Administrator System Statistics window. |
Step 5 | Review CIMPLICITY point (tag) details in Historian. |
Step 6 | Display CIMPLICITY alarm data in Historian. |
Step 7 | Set up Historian connections to collect data. |