Basic CIMPLICITY Filenames and Associated Programs
Filename | Associated Process |
AB_ETH<n> | Allen-Bradley Ethernet device communications where <n> is the port number |
COM0<n> | Serial device communications where <n> is the port number |
MAC_AM | Alarm Manager |
MAC_DL | Data Logger |
MAC_DYN | Dynamic Configuration |
MAC_EMRP | Basic Control Engine |
MAC_PTDL | Point Data Logger |
MAC_PTDP | Virtual Point Processor |
MAC_PTM | Point Manager |
MAC_PTX | Point Translation |
MAC_UR | User Registration |
PB | Point Bridge |
PCIM<n> | Genius device communications where <n> is the port number |
TCPIP<n> | Series 90 TCP/IP device communications where <n> is the port number. |
TCPRD<n> | Series 90 TCP/IP redundancy where <n> is the port number. |
W32RTR | Message Router |
In addition to these files, you may also find files for alarm log printers and device communication drivers.