Step 3. Determine the CIMPLICITY Process Status
CIMPLICITY processes display in the left column of the CIMPLICITY Process Control dialog box. The status appears on the row, to the right of the process.
A process status can be:
- Halted or
- Running.
The following table lists background Process IDs for all base system and product options for CIMPLICITY processes. The set of options running on a node depends on the communication protocols, printers, and product options you have installed.
AMRP | Alarm Management Resident Process |
CAL_RP | Action Calendar |
CNCALM | CNC Alarm Process |
DL_RP | Data Logger Resident Process |
DYNCFG | Dynamic Configuration Process |
EM_RP | Event Manager Resident Process |
MTCPSI_RP | Modbus TCP Client Interface |
MRTUSI_RP | Modbus RTU Client Interface |
MASTER_<port> | Device Communications Interfaces |
MASTER_<printer_name> | Alarm Manager Line Printer Process |
MASTER_PTDP_RP | Point Management Virtual Point Resident Process |
MASTER_PTM<n>_RP | Point Management Resident Process |
PASH | SOA resident process creates the SOA host component and launches CIMPLICITY Service Provider. |
PDC_DS | Tracker - Decision Control Data Server |
PROF_RP | Profile Trending |
PRT_CNT | Tracker–Tracking Attribute Counts |
PRT_CLNT | Tracker–Client (communicates from one project to another) |
PRT_DC | Tracker–Data Collector |
PRT_DS | Tracker–Tracking Data Server |
PRT_GRD | Tracker–Tracking Graphic Display |
PTDL_RP | Point Data Logger Resident Process |
PTX_RP | Point Translation Resident Process |
<rcositename> | Tracker–Tracker Routing Control Objects Site |
RCODB_RP | RCO Configuration Provider to RCO Runtime User Interface |
SPC_<group file name> | Statistical Process Control |
UR_RP | User Registration Resident Process |