2.1.5. Device Data Item Device ID and Address
About this task
The Data Item dialog box Device tab provides the flexibility to use the class template for different object requirements.
- Device ID field.
- Addressing.
Device ID Field
A Data Item dialog box for a device does not include a Device ID field.
The device is assigned to the object in the Object dialog box.
The device is included, as follows, for instantiation.
A | Class: Data item configuration |
B | Object: Object defined. |
C | Instantiation: Point properties result. |
- Class: Data Item Configuration
A device cannot be entered for a data item.
There is no Device ID field in the Data Item dialog box.
Example
A device Data Item dialog box named VLVBP has no Device ID field.

- Object: Object Defined
A Device ID is entered at the object level.
Object Created
Class objects are created from the class.
Example
A class object created from the class TANKS is named: STATION01.
Attribute Value Assigned
A Device ID must be entered in the Object dialog box.
Example
The STATION01 Object dialog box has TRIPLEXDEV entered in the Device ID field.

- Instantiation: Point Properties Result
A Device ID field, which is read-only in the Point Properties dialog box, displays the device ID that is assigned to the object.
Example
The Device ID read-only field in the STATION01.VLVBP Point Properties dialog box displays the TRIPLEXDEV device.

Address field
An address does not have to be entered in a Data Item dialog box for a device data item.
An address is instantiated with an object as follows.
A | Class: Data item configuration |
B | Object: Object created. |
C | Instantiation: Point properties result. |
- Class: Data Item Configuration
An address does not have to be entered in the Address field for a device data item but if an address is entered:
* It overrides an address entry in the Object dialog box.
* It is applied to the instantiated point for every object {$OBJECT
}.<point ID> in the class.
* Do not configure the $ADDRESS_ADJ data item. A Device Base address should only be specified at Class level attribute or Object level attribute when instantiated or modified at Object properties.
Example
The Address field in a device Data Item dialog box for a device data item named VLVBP has no entered address.

- Object: Object Configuration
A different base address can be entered for each object in the class.
Object Created
Class objects are created from the class.
Example
A class object created from the class TANKS is named: STATION01.
Attribute Value Assigned
An address is entered in the Address field in the Object dialog box.
Example
STATION01 is assigned the %5R address.

- Instantiation: Point Properties Result
The read-only Address field in the instantiated point's Point Properties dialog box displays, in the following priority, the address entered in the:
Procedure
- Data Item dialog box.
-
Object dialog box.
Example
The read-only Address field in the STATION01.VLVBP Point Properties dialog box displays the %5R address entered in the Object dialog box.
Note: If a different address, e.g. %8R was entered in the STATION01.VLVBP Data Item dialog box, that address would display in the Point Properties dialog box.The Address field for other STATION01 object points display %5R or addresses entered in their Data item dialog box.