2.3. Address Adjustment Expressions
About this task
Address adjustment expressions provide a powerful tool that automates applying addresses to devices at the object level.
Address adjustment expressions are computed against the base $ADDRESS
attribute value that is entered for an object.
- Overview: Address adjustment.
- Configuration: Numeric $ADDRESS_ADJ entry.
- Configuration: Attribute $ADDRESS_ADJ entry.
- Additional base addresses.
- Do not configure $ADDRESS_ADJ if a class data item is configured with a device address.
Overview: Address Adjustment
Address adjustment options enable you to do any of the following:
- Enter a numeric value that specifies the address adjustment at the class data item level.
- Create numeric attributes that will enable the address adjustment to be entered at the object level.
- Create a string attribute that provides a field in the Object dialog box to enter an additional base address.
Example
A section of a water heating system that is connected to a PLC requires different address assignments. These assignments can be made using address adjustment.
Three assignments demonstrate the flexibility that address adjustment options provide.

1 | Input valve | Numeric $ADDRESS_ADJ entry | BLOCK 1 | |
2 | Level | Attribute $ADDRESS_ADJ Entry | BLOCK 1 | |
3 | Temperature | Additional Base Address | BLOCK 2 |
$ADDRESS
or $ADDRESS_ADJ
assignments.Configuration: Numeric $ADDRESS_ADJ Entry
A simple numeric value at the class level can be used for address adjustment.
Conditions that can use a simple entry include the following.
- Class objects will require one base address only.
- The base address will be different for different objects.
- The offset from the base address for an instantiated point can be the same for all objects.
$ADDRESS_ADJ
is selected an Octal checkbox appears in the Expression dialog box.Check Octal to define the adjustment as an Octal number.
A | Class: $ADDRESS_ADJ configuration. |
B | Object: Address defined. |
C | Instantiation: Point properties address result. |
- Class: $ADDRESS_ADJ Configuration
Procedure
-
Select the Expressions tab in a device Data Item dialog box,
Example
A data item, VALVE_IN, will include a basic address adjustment from the base address.
- Click New.
-
Select $ADDRESS_ADJ in the dropdown Field ID list.
An Expression dialog box opens.
-
Enter a number in the Number field.
Example
3 is entered in the Number field.
- Object: Address Defined
An address is entered in the Address field in the Object dialog box.
Note: The Address field is created from the CIMPLICITY class attribute,$ADDRESS
.Example
An object named STATION02 is created.
%R5 is entered in the STATION02 Object dialog box Address field.
- Instantiation: Point Properties Address Result
When the point is instantiated, the device address is the
Base address + $ADDRESS_ADJ
value.Example
The read-only device address for the instantiated STATION02.VALVE_IN point is %R8.
Configuration: Attribute $ADDRESS_ADJ Entry
A custom attribute can be used for address adjustment.
Conditions that can use a custom attribute include the following.
- Class objects will require one base address only.
- The base address will be different for different objects.
- The offset from the base address for an instantiated point may also be different for different objects.
A Class: $ADDRESS_ADJ configuration. B Object: Address defined. C Instantiation: Point properties address result. - Class: $ADDRESS_ADJ Configuration
Attribute Configuration
An analog attribute can be created to display as a numeric field in the Object dialog box.
Example
The address adjustment will be required for instantiated points that are associated with the LEVEL value; the adjustment will be different for different objects.
A class attribute is created as follows.
Field Example Entry 1 Attribute Name ADJ_LEVEL 2 Data type Analog 3 Prompt LEVEL Offset 4 Property Page BLOCK $ADDRESS_ADJ Configuration.
-
Select the Expressions tab in a device Data Item dialog box,
Example
A data item, LEVEL, will include an attribute address adjustment against the base address.
- Click New.
-
Select $ADDRESS_ADJ in the dropdown Field ID list.
An Expression dialog box opens.
-
Select the attribute that should be applied to the $ADDRESS_ADJ field.
Example
The attribute,
ADJ_LEVEL
, is selected.- Object: Address Defined
Both of the following are entered in the Object dialog box.
Base Address
An address is entered in the Address field.
Note: The Address field is created from the CIMPLICITY class attribute,$ADDRESS
.Example
An object named STATION02 is created.
%R5 is entered in the STATION02 Object dialog box Address field.
Adjustment
An offset value is entered in the field created by the custom analog class attribute.
Example
5 is entered in the LEVEL Offset field that was created by the
ADJ_LEVEL
attribute.- Instantiation: Point Properties Address Result
When the point is instantiated, the device address is the
Base address + $ADDRESS_ADJ
value entered in the Object dialog box.Example
The read-only device address for the instantiated STATION02.LEVEL point is %R10.
Additional Base Addresses
Address adjustment can enable applying more than one base address to an object.
Conditions that can use more than one base address include the following.
- Objects will be connected to two PLC blocks, each of which requires a unique base address.
- The base addresses will be different for different objects.
- The offset from the base address for an instantiated point may always be the same or may be different for different objects.
A Class: $ADDRESS_ADJ configuration. B Object: Address defined. C Instantiation: Point properties address result. - Class: $ADDRESS_ADJ Configuration
Attribute Configuration
A string attribute can be created to display as a string field in the Object dialog box.
Example
The second address will be required that will be used as the base address for some device instantiated points.
A class attribute is created as follows.
Field Example Entry 1 Attribute Name ADDR_BLOCK2 2 Data type String 3 Prompt ADDRESS 2 4 Property Page BLOCK Data Item Device Address Configuration
Both of the following are entered in the Data Item dialog box.
-
An
$ADDRESS_ADJ
entry is entered in the Expression dialog box.Example
A data item TEMPERATURE is assigned a custom
ADJ_TEMP
attribute for the $ADDRESS_ADJ field. -
The string attribute created for the additional base address is entered as a string substitution in the Device tab>Address field.
Example
The string substitution
{ADDR_BLOCK2}
is entered in the Data Item dialog box for the FLOW_IN data item.- Object: Address Defined
Both of the following are entered in the Object dialog box.
- An address is entered in the field that was created for the second base address by the custom string attribute.
-
(Optional) An offset value is entered if fields are available.
Example
An object named STATION02 is created.
The following entries affect the instantiated FLOW_IN point.
Field Example Entry ADDRESS 2 %Q2 TEMPERATURE Offset 6 - Instantiation: Point Properties Address Result
When the point is instantiated, the device address is the
Custom
Base address + $ADDRESS_ADJ
value.Note: The$ADDRESS_ADJ
value may be based on a number entered in the class Expression dialog box or the Object dialog box.Example
The read-only device address for the instantiated STATION02.TEMPERATURE point is %Q8.