Additional Packages
The following additional packages are included with CIMPLICITY.
Package | Version |
---|---|
certifi | 2021.10.8 |
charset-normalizer | 2.0.7 |
colorama | 0.4.4 |
Cython | 0.29.24 |
idna | 3.3 |
isort | 5.10.1 |
lazy-object-proxy | 1.7.1 |
mccabe | 0.6.1 |
numpy | 1.21.2 |
paho-mqtt | 1.6.0 |
pandas | 1.3.4 |
pip | 21.3 |
platformdirs | 2.4.1 |
pyodbc | 4.0.32 |
python-dateutil | 2.8.2 |
pytz | 2021.3 |
pywin32 | 302 |
requests | 2.26.0 |
setuptools | 57.4.0 |
six | 1.16.0 |
toml | 0.10.2 |
urllib3 | 1.26.7 |
wheel | 0.37.0 |
wrapt | 1.13.3 |
You can get the list of additional packages using the
command:
"%CIM_PYTHON_HOME%\Scripts\pip3" list --verbose
"%CIM_PYTHON_HOME%\Scripts\pip3" list --verbose | findstr /i /c:"%CIM_PYTHON_HOME%"