2.2. CimScriptIDE Editor: Toolbars and Status Bar
The CimScriptIDE Editor contains the following toolbars.
- CimScriptIDE Editor: Toolbars.
- CimScriptIDE Editor: Status bar.
CimScriptIDE Editor: Toolbars
The CimScriptIDE editor has the following toolbars.
- Standard
- Tools
Standard Toolbar
A | New | Create a new document. |
B | Open | Open an existing document |
C | Save | Save the active document |
D | Cut | Cut the selection and put it on the Clipboard |
E | Copy | Copy the selection and put it on the Clipboard |
F | Paste | Insert Clipboard contents |
G | Print the active document | |
H | About | Display program information, version number, and copyright |
Tools Toolbar
Buttons on the Tools toolbar open the following browser and dialog boxes.
A | Browse Point | Select a Point browser. |
B | Edit Point | Point Properties dialog box for a selected point. |
C | New Point | New Point dialog box. |
D | Get Point | Get Point dialog box. |
E | Set Point | Set Point dialog box. |
F | Dim Point | Dimension Point Object dialog box. |
G | Gen Alarm | Generate an Alarm dialog box. |
H | Update Alarm | Update Alarm dialog box. |
I | Log Status | Log Status dialog box. |
CimScriptIDE Editor: Status Bar
The CimScriptIDE editor status bar displays the following.
A | Displays status messages or tool tips when the mouse hovers over selected items, e.g. Ready or Copy the selection and put it on the clipboard. |
B |
Reports if the following keys are on or off.
|