About Native Device Communications
CIMPLICITY provides device communications to enable reading and writing point data to and from the following protocols.
Allen Bradley | |
Allen Bradley DF-1 | |
Allen-Bradley Intelligent Antenna | |
CCM2 | |
(As-Is) DDE Client (Local only) | |
FloPro/FloNet | |
Honeywell IPC 620 | |
Johnson N2 | |
Marquee Driver Operation | |
Mitsubishi A-Series Serial | |
Mitsubishi TCP/IP | |
Modbus RTU | |
Modbus RTU Server . | |
Modbus TCP/IP | |
Modbus TCP Server . | |
OMRON Host Link | |
OMRON TCP/IP | |
OPC Client | |
Sharp TCP/IP | |
Siemens TI Serial | |
Smarteye Electronic Assembly | |
SNP and SNPX | |
Square D SyMax SyNet | |
Toyopuc Ethernet | |
S90 Triplex |