About Sharp TCP/IP Communications
The Sharp TCP/IP communications module lets you exchange data between a CIMPLICITY project and Sharp PLCs over an Ethernet network using TCP/IP protocol.

This enabler supports the following CIMPLICITY features:
- Polled reads at user defined rates
- Poll after setpoint
- Triggered reads
- Unsolicited data
- Analog deadband
- Alarm on communications failure
- Server Redundancy configurations
This enabler supports the following data types:
- Signed 8, 16, and 32 bit integers
- Unsigned 8, 16, and 32 bit integers
- Text
- Arrays