Genius Hardware Configuration Requirements
Target Series 90-70, Series 90-30, PACSystems RX7i and PACSystems RX3i programmable controllers require the following:a Genius Bus Controller
Personal computers running CIMPLICITY Software and the Genius Communications Enabler require one or more IC660ELB931 PCIM cards.
You can read fault data from:
24/48 VDC 16 Circuit Sink I/O Block-Phase B | IC660BBD020 |
115 VAC 4 In/2 Out Analog Block-Phase B | IC660BBA100 |