Supported Genius Devices
The Genius Communications enabler currently supports the following devices:
For datagram communications
- Series 90-70 programmable controllers with Genius Bus Controller
- Series 90-30 programmable controllers with Genius Bus Controller
- PACSystems RX7i programmable controllers with Genius Bus Controller
- PACSystems RX3i programmable controllers with Genius Bus Controller
For global data communications
- Series 90-70 programmable controllers with Genius Bus Controller
- Series 90-30 programmable controllers with Genius Bus Controller
- PACSystems RX7i programmable controllers with Genius Bus Controller
- PACSystems RX3i programmable controllers with Genius Bus Controller
- Genius Analog and Digital Blocks
- Genius Bus Interface Units (BIUs)
- Other PCIM cards on the network that are broadcasting global data
For fault data
- 115 VAC 4 In/2 Out Analog Blocks (IC660BBA100)
- 24/48 VDC 16 Circuit Sink I/O Digital Blocks (IC660BBD020)