Step 2. Select a Target Programmable Controller
Procedure
-
Enter the device's address in the Controller Address field.
Note: This is the same format you use when defining a device address in CIMPLICITY software.
For programmable controllers attached directly to your computer
- Either point to point via RS-232 or on an RS-422 link,
- Enter the programmable controller's Station Number, using the following format:
<station number>
Where
< station number > is a hexadecimal number with a valid range of 0 to 1F.
Examples of local addresses
1A
and2
For programmable controllers on a MELSECNET or MELSECNET/B subnetwork
To be accessed via a programmable controller connected to your computer
- Use the following format:
< station number >.< PC CPU number >
Where
< station number > is the station number of the programmable controller on the local serial network acting as the MELSECNET(/B) gateway and <PC CPU number> is the address assigned to the data link module attached to MELSECNET(/B).
- Make entries in hexadecimal with a valid range of:
- 0 to 1F for the station number
- 0 to 40 for PC CPU number.
Examples of MELSECNET addresses
3.10
,A.1A
, and0.1
If you enter an invalid programmable controller address, an error message displays on the status line. You must enter a valid address to continue.
-
(After you enter a valid programmable controller address) make a selection in the Controller Model field.
Tip: You can click on the down arrow beside the field to view the list of valid selections.
Once you select a controller model, the Read and Write Data address fields are enabled.
Option 2.1 Read data. Option 2.2 Write data.