CIMPLICITY Server and Viewer Defined
HMI/SCADA CIMPLICITY provides the following three options. The server or viewer's license determines which option it will use.
Options are:
1 | CIMPLICITY Server | Receives data from the PLC. |
Stores data. | ||
Provides CIMPLICITY configuration tools. | ||
Performs calculations. | ||
Displays data through Viewers | ||
Displays data | ||
2 | Viewer | Enables configuration on the server from a separate computer. |
Displays data from the server. | ||
Displays data from the server. | ||
3 | Web Client | N/A |
You have to install at least one CIMPLICITY server. The total number of servers and viewers you can install depends on your licensing agreement.
Tip: CIMPLICITY also provides numerous options for remotely interacting with your CIMPLICITY projects.
Contact your sales representative with questions about purchase options.