About CIMPLICITY Open Interface
The CIMPLICITY Base System functionality - Point Management, Alarm Management and Data Logging facilities, as well as a full-functioned User Interface - enables CIMPLICITY users to collect data for reporting and to visualize data via lists, graphic status displays and alarms. Standard data communications capability make CIMPLICITY software a factory floor tool that can provide services such as those listed below.
- Downtime reporting
- Production reporting
- Records of production counts at work stations
- Graphic monitoring of automatic data point values
- Fault reporting via direct point values and alarms
CIMPLICITY software's flexible system architecture and modular design allows for easy add-on of functionality. These add-ons can be created programmatically using CIMPLICITY's API tool kits.
The CIMPLICITY API tool kits are:
API Tool Kit | Description |
---|---|
Login/Logout | Create and customize a Login/Logout box and/or use API's to give programmed applications some control over the CIMPLICITY login/logout activities. |
Alarm Management | Provides an interface for application programs to generate CIMPLICITY alarms based on the specific requirements of the application. |
Alarm Interested Process | Create a process that receives alarm information from the CIMPLICITY Alarm Manager. |
External Alarm State Management | Create an External Alarm State Manager (XASMgr) to manage CIMPLICITY alarms. |
Alarm Viewer | Provides an interface for application programmers to develop full-featured custom alarm viewers to meet special needs. |
Device Communications |
|
Point Management | Provides an interface between application programs and CIMPLICITY software's ability to monitor data point values. |
CIMPLICITY to Windows Server | Provides CIMPLICITY access to point data from other Microsoft Windows products such as Microsoft Excel through DDE. |