DEVICE_POINT Sample Configuration File
An example of an ASCII file that might be used to provide this configuration data is:
|-* point_id|DEVICE_ID|addr_type|addr|addr_offset|
* trigger_type|trigger_value|trigger_point|scan_rate |
* scan_point|raw_data_type
*
POINT_001|gef1_resp|3|R65|0|0|||1|1|0
POINT_002|gef1_resp|3|R66|0|0|||1|1|0