1. ALARM_D: Ethernet Global Data
Each system wide PPS function block broadcasts a portion of its instance data onto the Ethernet global data highway. This data is used to interface with the function block from an HMI station in order to monitor and control a process system.
The Ethernet global data for the PPS ALARM_D block is as follows.
Global Data | Data Type | Description | ||
AS [0] | DWORD | Alarm State Information | ||
AS [1] | DWORD | Alarm State Information | ||
Timestamp | The number of seconds since 1-1-1970 | |||
FC | UINT | Faceplate Command | ||
FC = 1 | Set Acknowledgement | |||
FC = 2 | Activate Alarm Suppression | |||
FC = 3 | De-activate Alarm Suppression | |||
FC = 4 | Alarm Setting = Alarm on 0 | |||
FC = 5 | Alarm Setting = Alarm on 1 | |||
FC = 6 | Alarm Setting = Alarm on Change | |||
ST | WORD | HMI Status Word | ||