1. RAMPSOAK: Ethernet Global Data
Each system wide PPS function block broadcasts a portion of its instance data onto the Ethernet global data highway. This data is used to interface with the function block from an HMI station in order to monitor and control a process system.
The Ethernet global data for the PPS RAMPSOAK block is as follows.
Global Data | Data Type | Description | |
FC | UINT | Faceplate Command | |
0 | No Action | ||
1 | Start | ||
2 | Abort | ||
3 | Pause | ||
4 | Resume | ||
ET | REAL | Equilibration Time | |
EV | REAL | Equilibration Value | |
OP | REAL | Ramp/Soak Setpoint | |
RR | REAL[10] | (Array with 10 elements) Ramp Rate | |
SK | REAL[10] | (Array with 10 elements) Soak Time | |
ST | UINT | HMI Status Word | |
SV | REAL[10] | (Array with 10 elements) Soak Value |