2. ALARM_A: Object Properties
- ALARM_A General
- ALARM_A HMI Properties tab
- ALARM_A Severity tab
- ALARM_A Static tab
- ALARM_A Alarm Routing tab
ALARM_A General
The Object dialog box General tab provides data that precisely identifies the ALARM_A object.
Note: The Description field is the only Read/Write field on the General tab.
ALARM_A HMI Properties Tab
ALARM_A fields on the HMI Properties tab for an Analog Alarm (ALARM_A) object are read-only, except for the Alarm Class.
The field descriptions are as follows.
Field | Description | Data Type | Restrictions |
Alarm Area | Physical or conceptual area that the alarm belongs to within the plant. Note: Alarm area is used for filtering alarms. | String | |
Engineering Units | Engineering Units used by ALARM_A. | String | 8 Characters or less |
Label | Object identification. | String | |
Precision | Number of digits displayed to the right of the decimal point. | Integer | 7 Digits |
Resource | (Read-only) CIMPLICITY resource ID. | String | |
Alarm Class | CIMPLICITY alarm class. | String | |
Abs. Alarm Message | (Read-only) Absolute alarm message that will display in the Alarm Viewer. Note: %STATE and/or %VAL can be used in the alarm message. | String | |
ROC Alarm Message | (Read-only) Rate of change alarm message that will display in the Alarm Viewer. Note: Only %STATE can be used in the alarm message. | String |
ALARM_A Severity Tab
Fields on the Severity tab:
- Define the alarm levels.
- Are read-only.
Field | Description | Data Type |
Severity LL | Alarm low. | INT |
Severity L | Warning low. | INT |
Severity H | Warning high. | INT |
Severity HH | Alarm high. | INT |
Severity ROC+ | Rate of change increasing alarm state severity. | INT |
Severity ROC - | Rate of change decreasing alarm state severity. | INT |
ALARM_A Static Tab
The Static tab defines the suffixes on the alarm tag.
Field | Description |
ABS_ALARM_SUFFIX |
Absolute alarm suffix.
Note: Absolute alarms have an <object_name>.AA alarm ID.
|
ROC_ALARM_SUFFIX |
Rate of change alarm suffix.
Note: Rate of change alarms have an < object_name>.RA alarm ID.
|
ALARM_A Alarm Routing
The Alarm Routing tab defines what roles the alarms will be routed to.
By default, the alarms are routed to all roles.
List Box | Description |
Available roles | Roles that will not have alarms routed to them, but are available to be selected. |
Configured roles for alarms | Roles that will have alarms routed to them. |