2. DC3S: Object Properties
Open an Object Properties dialog box for an object with an DC3S class ID.
The tabs in the Object dialog box are:
- DC3S General.
- DC3S HMI Properties.
DC3S General
The Object dialog box General tab provides data that precisely identifies the DC3S object.
Note: The Description field is the only Read/Write field on the General tab.

DC3S HMI Properties
Each PPS function block has HMI properties.
When an Object dialog box is opened for a selected object, the values for these properties:
- Can be defined in the Object dialog box.
- Will display on the faceplate when it is first opened and as long as they are not changed.
- (Some properties) May be changed by faceplate users who have a role with the required level.
The HMI properties required for the PPS Device Control 3 State block are as follows.

Field | Description | Data Type | Restrictions | |
Label | Object identification. | String | ||
Resource | CIMPLICITY resource. | String | 16 Characters or less. | |
State0 Command Text | Text on Button used to Command the Device to State 0. Default: Stop. | String | 12 Characters or less. | |
State1 Command Text | Text on Button used to Command the Device to State 1. Default: Slow. | String | 12 Characters or less. | |
State 2 Command Text | Text on Button used to Command the Device to State 2. Default: Fast. | String | 12 Characters or less |