About CIMPLICITY Options
CIMPLICITY software supports running multiple projects on a single computer.
Step 1 | Open the CIMPLICITY� Options dialog box. | |
Step 2 | (Optional) Set projects options. | |
Step 3 | (Optional) Select Startup options. | |
Step 4 | (Optional) Configure automatic log out. | |
Step 5 | (Available with more than one IP address) Configure Network IPs. | |
Step 6 | Identify host nodes and IP addresses. | |
Step 7 | Configure Broadcast Sessions. | |
Step 8 | Integrate with Windows Firewall. | |
Step 9 | (Optional) Configure Help. | |
Administrator privileges required. |
Note: If you have a web server installed, you can use the Broadcast Sessions tab to
allow CIMPLICITY to serve up broadcast sessions that generate PNG files on a periodic basis
containing the contents of specified CIMPLICITY screens. More information