Device Point Only Configuration
Device points read from and/or write to devices.
Once you have attached a device to a server and you can create points to communicate back and forth for monitoring and control purposes.
Following are steps that apply only to device point configuration.
Step 1 | Create a new device point. |
Step 2 | Enter device point general properties. |
Step 3 | Enter device point device properties. |
Continue | Device and virtual point configuration |
Note: CIMPLICITY provides you with a Manual Mode feature that enables a user to disconnect a point's values from a device and set them manually.