Option 2.2. Set Project Options
This topic describe project options. It also includes security and priority expanded definitions.
Project Options Defined
The Options section of the Project Properties dialog box has the following options:

Option | Description |
---|---|
Description | Brief description of option setup. |
Enable project broadcast | If Enable project broadcast is checked, a project description will be sent out in a project broadcast. Enables broadcast of the project name to all computers on the network. When you broadcast the project name, users on other nodes that request point data can use the project name in fully qualified points. Otherwise, they can only use the node name in fully qualified points. Important: Do not enable broadcasting for two projects with the same name. |
Enable project multicast | Allows traffic sent once to be received and processed by multiple interested IP hosts, regardless of their location on an IP Inter-network. A host listens for a specific IP multicast address and receives all packets sent to that IP address. IP multicast is more efficient than IP unicast or project broadcast for one-to-many delivery of data.
CAUTION: When multicasting is checked to operate across a LAN, several network factors that are outside of CIMPLICITY must be configured correctly, e.g. the network router needs to be capable of and configured to allow multicast. Therefore, it is strongly recommended that you consult the network administrator before selecting this option. Note: If this is a redundant project then the Broadcast option will be selected and the user will not be able to select the Multicast option. |
Use this IP address | (Enabled if either Enable project broadcast or multicast is checked) The IP address that will be used in project broadcast/multicast can be entered in the Use this IP address field; this is used if you want to restrict the project announcements to only one IP address. Note: The drop-down list contains IP addresses that are selected for use on the Network tab in the CIMPLICITY Options dialog box. The field is writable; an IP address that is not in the list can be entered manually. |
Computer name | Name of the computer that is to run on when the project is started. Available computers are listed in the Computer name field's drop-down list. For all installations, you may run the project on your computer. |
Startup timeout | Number of minutes in the Startup timeout field that CIMPLICITY should wait for the project to start before it times out. The default is 10 minutes. |
Configuration security | Restricts user configuration access to any or all of CIMPLICITY's applications. |
Run at high priority | CIMPLICITY project processes can run at a high priority. This prevents CIMPLICITY processes from being interrupted by lower priority user processes or configuration processes. As a result, CIMPLICITY processes can focus on gathering data from the devices and processing it. |
Enable concurrent equipment port process startup | During full project starts, all device communication processes start, instead of waiting for any initiated device communication processes to complete their startup. |
Allow configuration auto login for trusted client users | (Enabled if Configuration security is selected) Allows user configuration access to any or all of CIMPLICITY's applications for trusted client users. |
Allow web configuration for this project | Registers this project for web configuration. |
Security and priority expanded definitions
Option 2.2.1 | Configuration security for a project. |
Option 2.2.2 | Start, stop project security. |
Option 2.2.3 | Run a project at high priority. |